Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0480.5225 |
K0480.5230 |
K0480.5240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | G (mm) | K (mm) | L (mm) | M (mm) | R (mm) | A=Square socket (mm) | C (mm) | D (mm) | E (mm) | H (mm) | S (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.08 € | 1 | 4 Days | 7 | 75 | 62 | 52.5 | 75 | 46 | 25.3 | 30 | 45 | 45 | 57 | M8x50 | 0.2750 | ||
22.08 € | 1 | 4 Days | 7 | 75 | 62 | 52.5 | 75 | 46 | 30.3 | 30 | 45 | 45 | 57 | M8x50 | 0.2596 | ||
24.91 € | 1 | 4 Days | 9 | 100 | 75 | 70 | 100 | 57 | 40.4 | 40 | 60 | 60 | 76 | M8x70 | 0.5385 |
Loading...
Main material | Aluminium | Surface finish body | tumbled | Component material | Steel |
---|---|---|---|---|---|
Version 2 | for square tubes | Version 1 | with flange | Item | Tube Clamp |
N(mm) | 10 | Surface finish component | galvanized | RoHS | true |
Configure
Basic Attributes
B(mm)
G(mm)
K(mm)
L(mm)
M(mm)
R(mm)
A=Square socket(mm)
C(mm)
D(mm)
E(mm)
H(mm)
S(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes