Configure
  • N(mm)
  • C(mm)
  • D(mm)
  • E(mm)
  • G=Width(mm)
  • H=Length(mm)
  • K(mm)
  • L(mm)
  • M(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Tube clamps swivel base Aluminium, with sunken teeth (K0487)

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    N

    (mm)

    A

    (mm)

    C

    (mm)

    D

    (mm)

    E

    (mm)

    G=Width

    (mm)

    H=Length

    (mm)

    K

    (mm)

    L

    (mm)

    M

    (mm)

    S

    Weight

    (kg)

    Minimum order quantity
    5
    5.3 (2x)
    13
    7
    25
    50
    35
    38
    32.5
    20
    M6
    0.0380
    1 pieces
    7.5
    6.5 (4x)
    16
    9
    40
    75
    75
    57
    52.5
    33
    M8
    0.1510
    1 pieces
    10
    8.5 (4x)
    22
    11
    56
    100
    100
    76
    72
    44
    M10
    0.3750
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    14.62 €
    ( 17.40 € )
    4 working days
    15.46 €
    ( 18.40 € )
    4 working days
    25.82 €
    ( 30.73 € )
    4 working days

    More Information

    Basic information

    · Construction element for assembling profiles and systems

    · Application sectors: machine construction, safety equipment, housings, structures

    · Can be combined with tube clamp joints with external toothing