Linear actuator connector clamps, Stainless Steel base (K0499) (Part Numbers - CAD Download)

Linear actuator connector clamps, Stainless Steel base (K0499)
· Construction element for linear actuator

· On request: clamping levers for fastening

· Version: stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0499.130
K0499.140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Length
(mm)
C=Width
(mm)
D
(mm)
L=Height
(mm)
M2
(mm)
M3
(mm)
Type=Internal diameter
(mm)
V1
(mm)
Weight
(kg)

95.22 €

1 4 Days 6060750404030M8x300.2890

132.49 €

1 4 Days 8080960606040M10x350.5790

Loading...

  1. 1

Basic information

Main material Stainless steel Version 1 with foot Version 2 for linear actuator
Item Tube Clamp Surface finish body electropolished Steel code 1.4308
RoHS true

Tech Support