Earthing terminal type I (10470)

Earthing terminal type I (10470)
· For protecting installations and persons

· Conductive contact is established through defined destruction of the oxide layer on the slot base and flanks

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10470-0806

Part Number
10470-0806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.20 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Main colour galvanised Slot width(mm) 8

This page is Earthing terminal type I (10470), part number 10470-0806.
You can find the detail information about specifications and dimensions on part number 10470-0806.

Tech Support