Cup holder plastic for aluminium profiles, closed or open (10550) (Part Numbers)

Cup holder plastic for aluminium profiles, closed or open (10550)
· Simple assembly

· For storing things safely

· Plastic fibreglass reinforced

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10550-15-00
10550-15-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 D2
(mm)

13.34 €

1 4 Days open71

13.34 €

1 4 Days closed-

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black B=Width(mm) 33
B1(mm) 17 B2(mm) 25.5 B3(mm) 23
D=outside diameter(mm) 100 D1=Internal diameter(mm) 93 D3(mm) 5.5
H=Height(mm) 118 H1(mm) 112 H2(mm) 70
L=Length(mm) 106 L1(mm) 59 L2(mm) 9.3

Tech Support