Fixed Castors, Rubber, with low roll resistance (95025) (Part Numbers)

Fixed Castors, Rubber, with low roll resistance (95025)
· Simple and effortless handling

· High dynamic loading

· Low roll resistance

· Thin tread.

· No floor damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95025-101000401
95025-101250401
95025-101500501
95025-101600501
95025-102000501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
Permissible load
(kg)

158.64 €

1 4 Days 1251004096055851008076200

166.30 €

1 4 Days 1501254096055851008076200

220.83 €

1 4 Days 19015050118075110140105-400

252.64 €

1 4 Days 19516050118075110140105-400

309.82 €

1 4 Days 23520050118075110140105-400

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing ball bearing

Tech Support