Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95020-100402 |
95020-125502 |
95020-160502 |
95020-200502 |
95020-250602 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.17 € | 1 | 4 Days | 140 | 100 | 40 | 9 | 45 | 60 | - | 85 | 100 | 80 | 95 | 180 | ||
218.10 € | 1 | 4 Days | 170 | 125 | 50 | 11 | 55 | 80 | 75 | 110 | 140 | 105 | 117.5 | 280 | ||
273.17 € | 1 | 4 Days | 202 | 160 | 50 | 11 | 65 | 80 | 75 | 110 | 140 | 105 | 145 | 400 | ||
296.41 € | 1 | 4 Days | 245 | 200 | 50 | 11 | 70 | 80 | 75 | 110 | 140 | 105 | 170 | 500 | ||
391.69 € | 1 | 4 Days | 295 | 250 | 60 | 11 | 82 | 80 | 75 | 110 | 140 | 105 | 207 | 700 |
Loading...
Main material | Steel | Component material | Rubber | Wheel bearing | ball bearing |
---|
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
R(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes