Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95025-01-1010004021 |
95025-01-1010004023 |
95025-01-1012504021 |
95025-01-1012504023 |
95025-01-101500502 |
95025-01-101600502 |
95025-01-102000502 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | L2 (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
164.04 € | 1 | 4 Days | 130 | 100 | 40 | 9 | 45 | 60 | 55 | 85 | 100 | 80 | 76 | 95 | 350 | ||
167.60 € | 1 | 4 Days | 130 | 100 | 40 | 11 | 45 | 80 | 75 | 110 | 140 | 105 | - | 95 | 350 | ||
183.55 € | 1 | 4 Days | 155 | 125 | 40 | 9 | 48 | 60 | 55 | 85 | 100 | 80 | 76 | 110.5 | 350 | ||
188.18 € | 1 | 4 Days | 155 | 125 | 40 | 11 | 48 | 80 | 75 | 110 | 140 | 105 | - | 110.5 | 350 | ||
286.61 € | 1 | 4 Days | 197 | 150 | 50 | 11 | 63 | 80 | 75 | 110 | 140 | 105 | - | 138 | 500 | ||
318.46 € | 1 | 4 Days | 202 | 160 | 50 | 11 | 63 | 80 | 75 | 110 | 140 | 105 | - | 143 | 550 | ||
373.15 € | 1 | 4 Days | 245 | 200 | 50 | 11 | 65 | 80 | 75 | 110 | 140 | 105 | - | 165 | 600 |
Loading...
Main material | Polyurethane | Component material | Steel | Wheel bearing | ball bearing |
---|---|---|---|---|---|
Version 2 | with low roll resistance |
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
L2(mm)
R(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes