Configure

Fastening blocks Form M (K0810)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Thread A

Reamed hole A

B Ø for Reamed hole

C

(mm)

Suitable Shoulder screw

Weight

(kg)

Minimum order quantity
M12
12 F7
12 F7
22
07533-112055
2.6930
1 pieces
M16
16 F7
16 F7
26
07533-116055
2.3800
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
478.40 €
( 569.30 € )
4 working days
476.10 €
( 566.56 € )
4 working days

More Information

Basic information

· Hardened locating and tapped bushes

· Riser element with no moving support or seating faces

· Ground support faces

· Grid spacing 50 mm