Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Steel code | Component material | Component colour | Surface finish component (mm) | Main colour (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | 4 Days | M3 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 8 | ||
1.85 € | 1 | 4 Days | M3 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 10 | ||
1.85 € | 1 | 4 Days | M3 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 12 | ||
1.85 € | 1 | 4 Days | M3 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 15 | ||
1.77 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 8 | ||
1.77 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 10 | ||
1.77 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 12 | ||
1.77 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 15 | ||
1.84 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 10 | ||
1.84 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 12 | ||
1.84 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 15 | ||
1.84 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 20 | ||
2.06 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | black grey RAL 7021 | bright | - | 10 | ||
2.06 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 15 | ||
2.06 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 20 | ||
2.06 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | - | bright | black grey RAL 7021 | 25 | ||
1.93 € | 1 | 4 Days | M3 | - | Steel | - | - | black grey RAL 7021 | 8 | ||
1.38 € | 1 | 4 Days | M3 | - | Steel | - | - | black grey RAL 7021 | 10 | ||
1.38 € | 1 | 4 Days | M3 | - | Steel | - | - | black grey RAL 7021 | 12 | ||
1.38 € | 1 | 4 Days | M3 | - | Steel | - | - | black grey RAL 7021 | 15 | ||
1.26 € | 1 | 4 Days | M4 | - | Steel | - | - | black grey RAL 7021 | 8 | ||
1.26 € | 1 | 4 Days | M4 | - | Steel | - | - | black grey RAL 7021 | 10 | ||
1.26 € | 1 | 4 Days | M4 | - | Steel | - | - | black grey RAL 7021 | 12 | ||
1.26 € | 1 | 4 Days | M4 | - | Steel | - | - | black grey RAL 7021 | 15 | ||
1.31 € | 1 | 4 Days | M5 | - | Steel | - | - | black grey RAL 7021 | 10 | ||
1.31 € | 1 | 4 Days | M5 | - | Steel | - | - | black grey RAL 7021 | 12 | ||
1.31 € | 1 | 4 Days | M5 | - | Steel | - | - | black grey RAL 7021 | 15 | ||
1.31 € | 1 | 4 Days | M5 | - | Steel | - | - | black grey RAL 7021 | 20 | ||
1.37 € | 1 | 4 Days | M6 | - | Steel | - | - | black grey RAL 7021 | 10 | ||
1.37 € | 1 | 4 Days | M6 | - | Steel | - | - | black grey RAL 7021 | 15 | ||
1.37 € | 1 | 4 Days | M6 | - | Steel | - | - | black grey RAL 7021 | 20 | ||
1.37 € | 1 | 4 Days | M6 | - | Steel | - | - | black grey RAL 7021 | 25 |
Loading...
Main Body Material | Other | Size(mm) | 0 | D1(mm) | 15 |
---|---|---|---|---|---|
D2(mm) | 11 | D3(mm) | 13 | H=Height(mm) | 11.5 |
H1(Nm) | 4.3 | Main material | Thermoplastic |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Steel code
Component material
Component colour
Surface finish component(mm)
Main colour(mm)
L=thread length(mm)
Filter by standard shipping days
Optional Attributes