Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06180-405 |
06180-406 |
06180-408 |
06180-410 |
06180-412 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Outer Diameter D (φ) | D=bore (mm) | D8 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
0.51 € | 1 | 4 Days | 25 | 5 | 12 | 16 | 8 | 12 | ||
0.66 € | 1 | 4 Days | 32 | 6 | 14 | 20 | 10 | 15 | ||
1.12 € | 1 | 4 Days | 40 | 8 | 18 | 25 | 13 | 18 | ||
1.30 € | 1 | 4 Days | 50 | 10 | 22 | 32 | 20 | 21 | ||
2.10 € | 1 | 4 Days | 63 | 12 | 26 | 40 | 25 | 25 |
Loading...
Main Body Material | Other | Main colour(mm) | high-polish finish black | Form | G |
---|---|---|---|---|---|
Main material | Duroplast |
Configure