Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06192-54008 |
06192-540082 |
06192-55010 |
06192-550102 |
06192-56312 |
06192-563122 |
06192-58016 |
06192-580162 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Surface finish body | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.78 € | 1 | 4 Days | M8 | 40 | tumbled | 14 | 25 | 13 | 15 | 18 | ||
11.66 € | 1 | 4 Days | M8 | 40 | polished | 14 | 25 | 13 | 15 | 18 | ||
8.50 € | 1 | 4 Days | M10 | 50 | tumbled | 18 | 32 | 17 | 18 | 21 | ||
14.23 € | 1 | 4 Days | M10 | 50 | polished | 18 | 32 | 17 | 18 | 21 | ||
10.85 € | 1 | 4 Days | M12 | 63 | tumbled | 20 | 40 | 21 | 22 | 25 | ||
15.69 € | 1 | 4 Days | M12 | 63 | polished | 20 | 40 | 21 | 22 | 25 | ||
14.23 € | 1 | 4 Days | M16 | 80 | tumbled | 25 | 50 | 25 | 28 | 32 | ||
23.49 € | 1 | 4 Days | M16 | 80 | polished | 25 | 50 | 25 | 28 | 32 |
Loading...
Main Body Material | Aluminum | Form | E |
---|
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Surface finish body
D2(mm)
H=Height(mm)
H3
T=bore depth(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes