Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06852-06808X20 |
06852-06810X20 |
06852-0846808X20 |
06852-0846810X20 |
06852-6808X20 |
06852-6810X20 |
06852-846808X20 |
06852-846810X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Component material | Main colour (mm) | |
---|---|---|---|---|---|---|---|
26.43 € | 1 | 4 Days | M8 | Stainless steel | black grey | ||
26.59 € | 1 | 4 Days | M10 | Stainless steel | black grey | ||
26.43 € | 1 | 4 Days | M8 | Stainless steel | red | ||
26.59 € | 1 | 4 Days | M10 | Stainless steel | red | ||
24.00 € | 1 | 4 Days | M8 | Steel | black grey | ||
24.21 € | 1 | 4 Days | M10 | Steel | black grey | ||
24.00 € | 1 | 4 Days | M8 | Steel | red | ||
24.21 € | 1 | 4 Days | M10 | Steel | red |
Loading...
Main Body Material | Plastic | Main Body Outer Diameter D(φ) | 68 | D2(mm) | 24 |
---|---|---|---|---|---|
H(mm) | 10 | H1(Nm) | 45.5 | L=thread length(mm) | 20 |