Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0911.506501 |
K0911.638001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping force (kN) | D (mm) | E (mm) | K (mm) | L (mm) | F=Retaining force (N) | A (mm) | B (mm) | C (mm) | Recommended workpiece thickness tolerance (mm) | F (mm) | G (mm) | H (mm) | J (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
445.05 € | 1 | 4 Days | 6 | 12 | 36 | 40 | 160 | 8000 | 50 | 65 | 28 | ±0.5 | M8x14 | 26 | 2 | 10 | 1.1130 | ||
504.85 € | 1 | 4 Days | 9 | 16 | 45 | 50 | 180 | 14000 | 63 | 80 | 34 | ±0.8 | M10x18 | 28 | 2.5 | 12 | 2.0300 |
Loading...
Item | Pull Clamp | Main material | High carbon steel | Component material | duroplast |
---|---|---|---|---|---|
Hand force FH(N) | 600 | RoHS | true |
Configure
Basic Attributes
Clamping force(kN)
D(mm)
E(mm)
K(mm)
L(mm)
F=Retaining force(N)
A(mm)
B(mm)
C(mm)
Recommended workpiece thickness tolerance(mm)
F(mm)
G(mm)
H(mm)
J(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes