Thrust clamps (K0914)

Thrust clamps (K0914)
· Self-locking

· Manual actuation

· Suitable for push and pull clamping

· Vertical or horizontal mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0914.252500
K0914.252501
K0914.323200
K0914.323201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Clamping force
(kN)
D
(mm)
E
(mm)
K
(mm)
A max.
(mm)
A min.
(mm)
B
(mm)
C
(mm)
F
(mm)
G
(mm)
H
(mm)
Hand force FH
(N)
J
(mm)
L (Travel) M
(mm)
N
(mm)
Weight
(kg)

177.63 €

1 4 Days without grip316101526.72525231.7M4 x 6M4x6150-123°12-0.0649

192.97 €

1 4 Days with grip416101526.72525231.7M4 x 6M4x615020123°1269.50.1233

205.23 €

1 4 Days without grip4201319.534.53232302.5M6 x 9M6 x 9200-135°15-0.1473

223.59 €

1 4 Days with grip4201319.534.53232302.5M6 x 9M6 x 920025135°151030.1875

Loading...

  1. 1

Basic information

Item Push Clamp Main material Tool steel Component material High carbon steel
RoHS true

Tech Support