Side clamps (K0929)

Side clamps (K0929)
· Workpiece clamping with positive down force

· Clamping jaws hardened

· Threaded pins prevent backwards slippage during the clamping process

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0929.080400
K0929.100500
K0929.120600
K0929.160800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
Tightening torque
(Nm)
C=Height
(mm)
F
(mm)
F=Retaining force
(N)
G
(mm)
H
(mm)
J
(mm)
M
(mm)
N
(mm)
P
(mm)
Weight
(kg)

237.10 €

1 4 Days 5040206218.5M4x1025403515000105.3123262.5M8 x 350.3296

266.36 €

1 4 Days 65502582711M4x1250504527000127.1164074M10 x 400.6980

371.45 €

1 4 Days 706030103113M5x1590605038000158,0204891M12 x 501.0380

445.05 €

1 4 Days 908040153917M6x201308065460002010.22564115M16 x 602.4000

Loading...

  1. 1

Basic information

Item Side Clamp Main material High carbon steel Surface finish body black oxidised
Component material Tool steel Application blanks Kind of fastening elongated hole
Actuation screw RoHS true

Tech Support