Configure
  • B=Width(mm)
  • D1(mm)
  • H1(mm)
  • H2(mm)
  • L=Length(mm)
  • L1(mm)
  • Tightening torque max.(Nm)
  • BN=Slot width(mm)
  • F=Retaining force(N)
  • H(mm)
  • S1 (Travel)(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Side clamps, Form B, with prism jaw (K1386)

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    B=Width

    (mm)

    D1

    (mm)

    H1

    (mm)

    H2

    (mm)

    L=Length

    (mm)

    L1

    (mm)

    Tightening torque max.

    (Nm)

    D

    (mm)

    BN=Slot width

    (mm)

    F=Retaining force

    (N)

    H

    (mm)

    S1 (Travel)

    (mm)

    Weight

    (kg)

    Minimum order quantity
    32
    8.4
    20
    8
    52
    28
    3
    M8
    10
    7000
    24
    3
    0.2711
    1 pieces
    48
    12.5
    30
    11
    72
    40
    9
    M12
    14
    15000
    37
    4
    0.8373
    1 pieces
    68
    16.5
    35
    13
    86
    41
    20
    M16
    18
    21500
    47
    7
    1.7510
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    150.44 €
    ( 179.02 € )
    4 working days
    176.61 €
    ( 210.17 € )
    4 working days
    211.50 €
    ( 251.69 € )
    4 working days

    More Information

    Basic information

    · Workpiece clamping with positive down force

    · High clamping forces

    · Clamping jaws hardened

    · Use on T-slot tables