Configure
  • B=Width(mm)
  • B1(mm)
  • D1(mm)
  • H1(mm)
  • H2(mm)
  • H3(mm)
  • L=Length(mm)
  • L1(mm)
  • L2(mm)
  • L3(mm)
  • Tightening torque max.(Nm)
  • D2(mm)
  • BN=Slot width(mm)
  • F=Retaining force(N)
  • H(mm)
  • S1 (Travel)(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Side clamps with support, Form B, with prism jaw (K1387)

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    B=Width

    (mm)

    B1

    (mm)

    D1

    (mm)

    H1

    (mm)

    H2

    (mm)

    H3

    (mm)

    L=Length

    (mm)

    L1

    (mm)

    L2

    (mm)

    L3

    (mm)

    Tightening torque max.

    (Nm)

    D

    (mm)

    D2

    (mm)

    BN=Slot width

    (mm)

    F=Retaining force

    (N)

    H

    (mm)

    S1 (Travel)

    (mm)

    Weight

    (kg)

    Minimum order quantity
    32
    12.1
    8.4
    40
    28
    15
    52
    28
    72.5
    38
    3
    M8
    M8
    10
    7000
    44
    3
    0.5718
    1 pieces
    48
    16
    13
    45
    27
    15
    72
    40
    100
    55
    9
    M12
    M12
    14
    15000
    53
    4
    1.3470
    1 pieces
    68
    18.8
    17
    60
    38
    20
    86
    41
    126
    63
    20
    M16
    M16
    18
    21500
    72
    7
    3.1700
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    243.77 €
    ( 290.09 € )
    4 working days
    302.04 €
    ( 359.43 € )
    4 working days
    374.90 €
    ( 446.13 € )
    4 working days

    More Information

    Basic information

    · Workpiece clamping with positive down force

    · High clamping forces

    · Clamping jaws hardened

    · Use on T-slot tables

    · Ground contact face