UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm (K0962)

UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm (K0962)
· Basic element for large and heavy workpieces

· Can be flexibly adjusted to the workpiece

· Can be adapted to machine tables with grid holes or T-slots

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0962.25027005021

Part Number
K0962.25027005021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

780.85 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Size SYSTEM SIZE 80MM B=Width(mm) 250
H=Height(mm) 50 L=Length(mm) 269.5 Version 1 for general clamping
Version 2 large version Fastening hole max. M20 Item 5-Axis Baseplate
Weight(kg) 14.7

This page is UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm (K0962), part number K0962.25027005021.
You can find the detail information about specifications and dimensions on part number K0962.25027005021.

Tech Support