Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2067.003400
Main material | Steel | Surface finish body | galvanised | Component material | Plastic |
---|---|---|---|---|---|
Component colour | black | Form | C | Version 2 | horizontal foot |
Opening angle of holding arm | 90° | Opening angle of handle | 72° | Hand force FH(N) | 200 |
Retaining force F1(N) | 1400 | Retaining force F2(N) | 3400 | Clamping force F3(N) | 800 |
Clamping force F4(N) | 1900 | Hole arrangement | 1 | A(mm) | 26 |
A1(mm) | 42 | B(mm) | 31 | B1(mm) | 47 |
B2(mm) | 15 | B3(mm) | 9 | B4(mm) | 26 |
B5(mm) | 3 | C(mm) | 34 | C1(mm) | 17.5 |
D(mm) | 6.6 | H(mm) | 66.5 | L=Length(mm) | 225 |
L1(mm) | 79 | L2(mm) | 48.6 | M=Clamping spindle | M8x65 |
Main colour | black | Version 1 | for measurement technology | Item | Toggle Clamp |
Product type | adjustable clamping spindle | PL Edelstahl | false | Form definition | large |
Grip type toggle clamp | horizontal | RoHS | true | Weight(kg) | 0.4400 |