Tooling blocks (K0809)

Tooling blocks (K0809)
Material:
GJL 300

Version:
Support and mounting surfaces ground

Note:
Grid hole pitch 50 ±0,01 mm.
Tooling blocks can be used for mounting low workpieces or as small bases. They can also be used as parallel gauge blocks for inspection work.
Tooling blocks K0809.090121621 and K0809.090122126 mounted with shoulder screws K0815.112065.
Tooling blocks K0809.090161621 and K0809.090162126 mounted with shoulder screws K0815.16075.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0809.090122126

Part Number
K0809.090122126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,131.60 €

1 4 Days

Loading...

  1. 1

Basic information

Main material GJL300 Thread A M12 Reamed hole A 12 F7
Number of fastening holes 14 Number of grid holes 21 Fastening hole 12 F7
C(mm) 210 D(mm) 260 E(mm) 148
Weight(kg) 37

This page is Tooling blocks (K0809), part number K0809.090122126.
You can find the detail information about specifications and dimensions on part number K0809.090122126.

Tech Support