Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0805.0040251 |
K0805.005030 |
K0805.0050301 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | E1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3,485.65 € | 1 | 4 Days | - | 553 | 550 | 55 | 251 ±0.2 | 200 | 125.5±0.2 | 183 | ||
4,240.05 € | 1 | 4 Days | - | 553 | 550 | 75 | 301 ±0.2 | 250 | 150.5±0.2 | 231 | ||
4,588.50 € | 1 | 4 Days | Grey cast iron | 653 | 650 | 75 | 301±0.2 | 250 | 150.5±0.2 | 268 |
Loading...
G | 20 | H(mm) | 50 |
---|
Configure
Basic Attributes
Main material
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
E1(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes