Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1215.119 |
K1215.125 |
K1215.130 |
K1215.136 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | H=Height (mm) | L=Length (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | 4 Days | 19 | 13 | 14 | 12 | 0.0134 | false | ||
7.39 € | 1 | 4 Days | 25 | 19 | 19.5 | 18 | 0.0301 | - | ||
7.56 € | 1 | 4 Days | 30 | 21 | 24 | 20 | 0.0497 | - | ||
8.65 € | 1 | 4 Days | 36 | 26 | 28 | 25 | 0.0809 | - |
Loading...
Main material | Stainless steel | Form | B | Version 1 | for power clamp |
---|---|---|---|---|---|
Item | Thrust Pad | Form definition | serrated | RoHS | true |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
H=Height(mm)
L=Length(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes