Toe stops (K0853)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0853.97008016
K0853.97012022
K0853.97016030
K0853.97108016
K0853.97112022
K0853.97116030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B=Width
(mm)
B1
(mm)
B2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Application J
(mm)
Weight
(kg)

95.98 €

1 4 Days A258.51419.51675016.510blanks70.1125

132.57 €

1 4 Days A351320292210752013.5blanks100.3086

188.31 €

1 4 Days A401726393013953017.5blanks130.6140

98.73 €

1 4 Days B258.51419.51675016.510machined70.1096

133.46 €

1 4 Days B3513202922107526.513.5machined100.3042

191.06 €

1 4 Days B401726393013953017.5machined130.5936

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Component material High carbon steel
Version 1 adjustable Kind of fastening elongated holes Item Catch Plate
Surface finish component tempered and black oxidised

Tech Support