Configure
  • B=Width(mm)
  • B1(mm)
  • B2(mm)
  • H=Height(mm)
  • H1(mm)
  • H2(mm)
  • H3(mm)
  • L=Length(mm)
  • L1(mm)
  • SW(mm)
  • Clamping force(kN)
  • Tightening torque(Nm)
  • G=Thread
  • J(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Toe clamps Form B (K0933)

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    B=Width

    (mm)

    B1

    (mm)

    B2

    (mm)

    H=Height

    (mm)

    H1

    (mm)

    H2

    (mm)

    H3

    (mm)

    L=Length

    (mm)

    L1

    (mm)

    SW

    (mm)

    Clamping force

    (kN)

    Tightening torque

    (Nm)

    G=Thread

    J

    (mm)

    Weight

    (kg)

    Minimum order quantity
    65
    45
    25
    19.5
    16
    7
    1.5
    39.5
    25
    4
    4
    8
    M8
    7
    0.1823
    1 pieces
    85
    60
    35
    29
    22
    9
    2
    60
    40
    6
    9
    26
    M12
    12
    0.4961
    1 pieces
    100
    70
    40
    38
    30
    13
    2
    77
    50
    8
    17
    60
    M16
    14
    0.9997
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    148.22 €
    ( 176.38 € )
    4 working days
    192.97 €
    ( 229.63 € )
    4 working days
    297.28 €
    ( 353.76 € )
    4 working days

    More Information

    Basic information

    · Workpiece clamping with positive down force

    · Clamping jaws tempered and black oxidised

    · Low height, no protruding edges

    · Application sector: fixture construction