Jaw plates machinable (K0944) (Part Numbers - CAD Download)

Jaw plates machinable (K0944)
· For individual machining to suit specific workpieces

· Suitable for 3 and 5-axis clamping systems

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0944.210020

Part Number
K0944.210020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

128.95 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel B=Width(mm) 30 H=Height(mm) 20
L=Length(mm) 100 Version 1 raw Item Jaw Plate
Suitable for All 3-axis and 5-axis clamping systems Weight(kg) 0.4023 RoHS true

This page is Jaw plates machinable (K0944), part number K0944.210020.
You can find the detail information about specifications and dimensions on part number K0944.210020.

Tech Support