Configure
  • B=Jaw width(mm)
  • Clamping range min. - max.
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Cylinder clamping sets (K0989)

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    B=Jaw width

    (mm)

    Clamping range min. - max.

    Weight

    (kg)

    Minimum order quantity
    90
    20 mm - 250 mm
    0.2140
    1 pieces
    125
    20 mm - 320 mm
    0.3108
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    631.35 €
    ( 751.31 € )
    4 working days
    744.05 €
    ( 885.42 € )
    4 working days

    More Information

    Basic information

    · For clamping round workpieces

    · Clamping range from 20 to 320 mm

    · Hardened