Wedge clamps with fixed jaw, Form A, smooth jaw face (K1745) (Part Numbers - CAD Download)

Wedge clamps with fixed jaw, Form A, smooth jaw face (K1745)
· Suitable for series clamping

· For high clamping forces

· For use in T-slots

· Flexible and unrestricted clamping possible

· Tolerance compensation possible with elongated hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1745.0500112

Part Number
K1745.0500112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

299.66 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body hardened and phosphated Form A
Form-Type smooth Version 1 with fixed jaw Version 2 single sided
B=Width(mm) 50 B1(mm) 30 D (Internal thread) M5
G (cap screw DIN 912) M12x30 H=Height(mm) 25 H1(mm) 12.5
H3(mm) 4 L max.(mm) 94.5 L min.(mm) 88.5
Clamping force max.(kN) 30 Tightening torque max.(Nm) 85 Z (cap screw DIN 912) M12x25
Item Wedge Clamp C Hole for DIN 912 cap screw M12 Weight(kg) 0.7500
PL Edelstahl false RoHS true

This page is Wedge clamps with fixed jaw, Form A, smooth jaw face (K1745), part number K1745.0500112.
You can find the detail information about specifications and dimensions on part number K1745.0500112.

Tech Support