Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1692.2537
Main material | Aluminium | Surface finish body | anodized | Main colour | colourless |
---|---|---|---|---|---|
B=Width(mm) | 37 | C(mm) | 2.5 | D1(mm) | 14 |
H=Height(mm) | 19 | L=Length(mm) | 25 | D | 6.2 |
L1 | 12.5 | Item | Lock Grip | Version 1 | with return spring |
Weight(kg) | 0.0110 | PL Edelstahl | false | RoHS | true |
This page is Catch plates Aluminium for barrel locks with return spring (K1692), part number K1692.2537.
You can find the detail information about specifications and dimensions on part number K1692.2537.