Elastic Couplings MAEPEX®

Elastic Couplings MAEPEX<sup>®</sup>
  • Volume Discount
Material: Coupling hubs: Grey Cast Iron GG25 (GJL-250).
Elastomers: NBR, hardness 80ºA Shore, black.
Torsionally flexible cam coupling, fail-safe, with damping effect.
The MÄDLER® version is improved:
Machined claws result in longer lifetime.
Couplings are non-bored or pre-bored, depending on the size.
Customized bores and feather-key grooves available at extra charge.
Temperature range: -30ºC to +80ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
60560001
60560002
60560003
60560004
60560005
60560006
60560007
60560008
60560009
60560010
60560011
60560012
60560013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Size Nominal torque
(Nm)
Bore (pilot hole)
(mm)
Max. bore (d1) d1 max.
(mm)
Max. bore (d2) d2 max.
(mm)
Max. misalignment axial
(mm)
Outer diameter DH
(mm)
Hub diameter (D1) D1
(mm)
Hub diameter (D2) D2
(mm)
Distance between the hubs E
(mm)
Total length L
(mm)
Hub length l
(mm)
Flange width (l3) l3
(mm)
Flange width (l4) l4
(mm)
Wear limit of backlash, measured at the circumference Smax.
(mm)
Max. speed
(min-1)
Weight
(kg)

54.66 €

1 Available 4 Days 50.01 to 100.00575819Without bore1924258-402 - 442202085.550000.53

64.49 €

1 Available 4 Days 100 to Less Than 5001026834Without bore2428268-502 - 442202085.550000.744

76.30 €

1 Available 4 Days 100 to Less Than 5001808060Without bore3038280-682 - 462303010550001.79

88.52 €

1 Available 4 Days 100 to Less Than 50030095100Without bore424229576762 - 472353012650002.76

124.05 €

1 Available 4 Days 100 to Less Than 500480110160Without bore4848211086862 - 482403414750004.13

165.25 €

1 Available 4 Days 500 to Less Than 1,000720125240Without bore555521251001002 - 4102503618850006.66

218.03 €

1 Available 4 Days 1000 to Less Than 50001080140360Without bore606021401001002 - 4112553420849008.25

252.87 €

1 Available 4 Days 1000 to Less Than 50001680160560Without bore656521601081082 - 61226040208425011.04

317.88 €

1 Available 4 Days 1000 to Less Than 50002640180880Without bore757521801251252 - 61427042208380016.45

391.42 €

1 Available 4 Days 1000 to Less Than 500040202001340Without bore858522001401402 - 61628047248.5340023.72

465.53 €

1 Available 4 Days 5,000 to Less Than 10,00060002252000Without bore909022251501502 - 61829052189300030.63

509.91 €

1 Available 4 Days 5,000 to Less Than 10,000840025028004410010032501651653 - 8203100601810275039.46

633.03 €

1 Available 4 Days 10,000 to Less than 20,00010000280390052 | 4711011032801801723 - 8223110652011.5245052.58

Loading...

  1. 1

Basic information

Category Coupling Main Body Allowable Angular Misalignment(deg) 0.2 Operating Temperature Range(°C) ::-30 ~ 80
Material Grey cast iron/NBR Stainless No Surface Blank
Coupling type Elastic, angular/transv./long flexible With keyway No Electrically insulating No
Max. misalignment radial(mm) 0.1 Temperature min(°C) -30 Temperature max(°C) 80

Tech Support