Locking Assemblies COM-R

Locking Assemblies COM-R
  • Volume Discount
Material: Steel.
• For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
• For lower to medium torques.
• Not self-centering.
• Loose clamping rings. For use with customer's pressure sleeves and customer´s screws.
• Up to 4 clamping sets can be used in line.
• Versatile usage, for customized solutions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61500006
61500007
61500008
61500009
61500010
61500012
61500014
61500015
61500016
61500017
61500018
61500019
61500020
61500022
61500024
61500025
61500028
61500030
61500032
61500035
61500038
61500040
61500042
61500045
61500048
61500050
61500055
61500060
61500065
61500070
61500075
61500080
61500085
61500090
61500095
61500100
61500110
61500120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L
(mm)
Length L1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
FA
(kN)
Weight
(kg)

5.72 €

1 Available 4 Days 694.53.720.831167640.002

5.72 €

1 Available 4 Days 7104.53.730.851016750.002

5.72 €

1 Available 4 Days 8114.53.751.221259460.002

5.81 €

1 Available 4 Days 9124.53.781.83146109150.002

5.89 €

1 Available 4 Days 10134.53.7101.83130101160.002

5.89 €

1 Available 4 Days 12154.53.7111.9111590160.002

5.90 €

1 Available 4 Days 14186.35.3233.3112094260.005

5.90 €

1 Available 4 Days 15196.35.3253.3411388270.005

5.90 €

1 Available 4 Days 16206.35.3283.411089270.006

6.10 €

1 Available 4 Days 17216.35.3293.5910282270.006

6.20 €

1 Available 4 Days 18226.35.3333.6810282330.007

6.28 €

1 Available 4 Days 19246.35.3474.96133105330.007

6.36 €

1 Available 4 Days 20256.35.3555.54140109330.009

6.76 €

1 Available 4 Days 22266.35.3655.88132113340.007

7.13 €

1 Available 4 Days 24286.35.3735.89130110340.008

7.13 €

1 Available 4 Days 25306.35.3736.0211797370.009

7.29 €

1 Available 4 Days 28326.35.3856.1311297400.01

7.40 €

1 Available 4 Days 30356.35.3906.149984400.012

7.63 €

1 Available 4 Days 32366.35.31277.99126112440.011

7.56 €

1 Available 4 Days 3540761669.2121107540.016

7.91 €

1 Available 4 Days 3844761869.8411398600.021

8.15 €

1 Available 4 Days 404586.622610.8113103700.021

9.26 €

1 Available 4 Days 424886.622611.310691750.026

10.30 €

1 Available 4 Days 4552108.636416.2108981100.045

10.83 €

1 Available 4 Days 4855108.6589241601391100.043

10.83 €

1 Available 4 Days 5057108.6608251521311100.045

11.34 €

1 Available 4 Days 5562108.6700251461301200.049

11.48 €

1 Available 4 Days 60681210.4830281201061600.07

12.30 €

1 Available 4 Days 65731210.4970301171021700.09

12.49 €

1 Available 4 Days 70791412.21310371191052100.12

13.74 €

1 Available 4 Days 75841412.2144039114992300.12

16.90 €

1 Available 4 Days 809117152160541231033000.21

16.42 €

1 Available 4 Days 859617152450581221073200.21

18.01 €

1 Available 4 Days 9010117152700601191043300.22

18.98 €

1 Available 4 Days 9510617152900611141053400.23

27.30 €

1 Available 4 Days 1001142118.74160831191044600.39

30.90 €

1 Available 4 Days 1101242118.75000911161024750.42

34.30 €

1 Available 4 Days 1201342118.761701031221074750.46

Loading...

  1. 1

Basic information

Centering Not Provided Material Steel Surface Blank
Type COM-R Design (shape) Loose rings

Tech Support