Spring Plungers with Moving Ball and Slot, Steel, Black Oxided

Spring Plungers with Moving Ball and Slot, Steel, Black Oxided
  • Volume Discount
Material:
Body: Steel, black oxide finish. Ball: Steel, hardened.
Bearing: Plastic. Spring: Stainless steel, standard spring tension.
Temperature range: -30°C to +90°C.
Note:
Spring plungers are used for fixation or as device to press something in or push it out. Due to the plastic bearing, the ball is electrically insulated and the rolling in it minimizes the wear on the counterpart.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65460500B
65460600B
65460800B
65461000B
65461200B
65461600B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Spring load end
(N)
Weight
(g)

5.10 €

1 Available 4 Days 4.8M 52120.56.81.1

5.43 €

1 Available 4 Days 6.3M 62.5140.7102

6.06 €

1 Available 4 Days 16M 83.5160.95244.2

6.40 €

1 Available 4 Days 18.8M 104.5191.431.77.6

9.18 €

1 Available 4 Days 26M 126.5222.34912

12.02 €

1 Available 4 Days 38M 168.5243.16825

Loading...

  1. 1

Basic information

Initial Load (Range)(N) 0.01 to 50 Material Steel Surface Black oxide finish

Tech Support