Configure
  • SW(mm)
  • L=Length(mm)
  • D=diameter
  • D1(mm)
  • Size(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Extension shafts for workpiece stabiliser (02401)

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

SW

(mm)

L=Length

(mm)

D=diameter

D1

(mm)

Size

(mm)

Weight (ERP)

(kg)

Minimum order quantity
21
75
M16x1.5
25
25
0.2329
1 pieces
21
100
M16x1.5
25
25
0.2934
1 pieces
21
150
M16x1.5
25
25
0.4163
1 pieces
21
250
M16x1.5
25
25
0.6967
1 pieces
21
500
M16x1.5
25
25
1.3000
1 pieces
36
100
M27x2
40
50
0.7260
1 pieces
36
150
M27x2
40
50
1.0400
1 pieces
36
250
M27x2
40
50
1.6230
1 pieces
36
500
M27x2
40
50
3.1200
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
216.20 €
( 257.28 € )
4 working days
227.20 €
( 270.37 € )
4 working days
285.34 €
( 339.55 € )
4 working days
336.75 €
( 400.73 € )
4 working days
382.41 €
( 455.07 € )
4 working days
301.30 €
( 358.55 € )
4 working days
360.08 €
( 428.50 € )
4 working days
492.66 €
( 586.27 € )
4 working days
683.10 €
( 812.89 € )
4 working days

More Information

Basic information

· Extension of adjustment range