Configure
  • B=Width
  • B1
  • D
  • H=Height
  • H2
  • H3
  • L=Length
  • L1
  • L2
  • L3
  • L4
  • L5
  • Size
  • Est. shipping days
    • All
    • Within 4 working days

Mounting plates, horizontal, short (21090)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

B=Width

B1

D

D2

H=Height

H2

H3

L=Length

L1

L2

L3

L4

L5

Size

Weight (ERP)

(kg)

Minimum order quantity
46
10
4
M4
10
2.3
6.5
82.5
9
15
40
36
1.5
8
0.0855
1 pieces
75
30
6
M6
12
3.3
7.5
133
15
30
60
60
3
12
0.2700
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
76.29 €
( 90.79 € )
4 working days
85.66 €
( 101.94 € )
4 working days

More Information

Basic information

· For quick implementation of X and Y axes

· Combinable with different components