Configure

Clamping element for rotary stage plain bearing (21245-01)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

D1

(mm)

E2

(mm)

E

(mm)

D=outside diameter

(mm)

H=Height

(mm)

H1

(mm)

K1=For screw

Suitable for

Weight (ERP)

(kg)

Minimum order quantity
91
45°
60°
100
8
3.2
Ø 4.5
21245-01-1110030
0.0250
1 pieces
145
18°
35°
160
10
-
DIN 7984 M5
21245-01-1116060
0.0550
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
31.55 €
( 37.54 € )
4 working days
34.09 €
( 40.57 € )
4 working days

More Information

Basic information

· accessory rotary stage plain bearing

· High holding torques can be achieved with low tightening torques