Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01251-212302230 |
01251-212402840 |
01251-212503450 |
01251-212634363 |
01251-212805280 |
01251-216302230 |
01251-216402840 |
01251-216503450 |
01251-216634363 |
01251-216805280 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B2 (mm) | B3 (mm) | D=Reamed hole (mm) | D1=Thread | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L2 (mm) | L8 (mm) | N1=No. of grid holes | NB=o. across (N) | NL=No. lengthwise | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,396.56 € | 1 | 4 Days | 220 | 90 | 100 | 12 | M12 | 300 | 30 | 75 | 300 | 250 | 40 | 30 | 4 | 5 | 50.0000 | ||
2,213.52 € | 1 | 4 Days | 280 | 90 | 160 | 12 | M12 | 400 | 30 | 75 | 400 | 320 | 40 | 56 | 6 | 7 | 87.0000 | ||
3,404.46 € | 1 | 4 Days | 340 | 90 | 200 | 12 | M12 | 500 | 35 | 75 | 500 | 400 | 50 | 90 | 8 | 9 | 173.0000 | ||
5,720.10 € | 1 | 4 Days | 435 | 100 | 250 | 12 | M12 | 630 | 40 | 40 | 630 | 500 | 50 | 144 | 11 | 11 | 300.0000 | ||
9,124.56 € | 1 | 4 Days | 525 | 115 | 320 | 12 | M12 | 800 | 45 | 75 | 800 | 640 | 50 | 240 | 14 | 15 | 477.0000 | ||
1,429.68 € | 1 | 4 Days | 220 | 90 | 100 | 16 | M16 | 300 | 30 | 75 | 300 | 250 | 40 | 30 | 4 | 5 | 46.0000 | ||
2,315.64 € | 1 | 4 Days | 280 | 90 | 160 | 16 | M16 | 400 | 30 | 75 | 400 | 320 | 40 | 56 | 6 | 7 | 85.0000 | ||
3,506.58 € | 1 | 4 Days | 340 | 90 | 200 | 16 | M16 | 500 | 35 | 75 | 500 | 400 | 50 | 90 | 8 | 9 | 170.0000 | ||
5,889.84 € | 1 | 4 Days | 435 | 100 | 250 | 16 | M16 | 630 | 40 | 40 | 630 | 500 | 50 | 144 | 11 | 11 | 295.0000 | ||
9,295.68 € | 1 | 4 Days | 525 | 115 | 320 | 16 | M16 | 800 | 45 | 75 | 800 | 640 | 50 | 240 | 14 | 15 | 470.0000 |
Loading...
Material | GJL300 | Form | B | Item | Angle plate |
---|---|---|---|---|---|
Version 1 | With grid holes | Version 2 | Single sided | RoHS | Yes |
Configure
Basic Attributes
B=Width(mm)
B2(mm)
B3(mm)
D=Reamed hole(mm)
D1=Thread
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L2(mm)
L8(mm)
N1=No. of grid holes
NB=o. across(N)
NL=No. lengthwise
Filter by standard shipping days
Optional Attributes