Indexing plunger without collar, form J with threaded pin without locknut, steel or stainless steel, inch (03096)

Indexing plunger without collar, form J with threaded pin without locknut, steel or stainless steel, inch (03096)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Threaded pins enable the indexing plunger to be operated

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03096-01004AK
03096-01105AL
03096-01206A5
03096-01308A6
03096-01410A7
03096-01412AO
03096-01516A8
03096-01903AJ
03096-1004AK
03096-11004AK
03096-1105AL
03096-11105AL
03096-11206A5
03096-11308A6
03096-11410A7
03096-11412AO
03096-11516A8
03096-11903AJ
03096-1206A5
03096-1308A6
03096-1410A7
03096-1412AO
03096-1516A8
03096-1903AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 PL Edelstahl Weight (ERP)
(kg)

17.07 €

1 4 Days Stainless steel1.4034-hardened05/16-2403094-9012613247M3421yes0.0010

14.61 €

1 4 Days Stainless steel1.4034-hardened13/8-2403094-911251.33758M4524yes0.1199

17.57 €

1 4 Days Stainless steel1.4034-hardened21/2-1303094-921461.84268M6628yes0.0191

19.87 €

1 4 Days Stainless steel1.4034-hardened35/8-1103094-9335152.356812M8836yes0.0481

31.28 €

1 4 Days Stainless steel1.4034-hardened43/4-1003094-9434152.8621012M81040yes0.0884

34.43 €

1 4 Days Stainless steel1.4034-hardened43/4-1603094-9439152.8661212M81242yes0.0885

39.11 €

1 4 Days Stainless steel1.4034-hardened51-803094-9546203.2801614M101650yes0.1462

17.91 €

1 4 Days Stainless steel1.4034-hardened91/4-2803094-99104.50.82433.5M23.517yes0.0026

9.49 €

1 4 Days Steel-5.8hardened05/16-2403094-9012613247M3421no0.0061

17.07 €

1 4 Days Stainless steel1.4305-not hardened05/16-2403094-9012613247M3421yes0.0083

9.05 €

1 4 Days Steel-5.8hardened13/8-2403094-911251.33758M4524no0.0120

14.61 €

1 4 Days Stainless steel1.4305-not hardened13/8-2403094-911251.33758M4524yes0.0120

17.57 €

1 4 Days Stainless steel1.4305-not hardened21/2-1303094-921461.84268M6628yes0.0190

19.87 €

1 4 Days Stainless steel1.4305-not hardened35/8-1103094-9335152.356812M8836yes0.0480

31.28 €

1 4 Days Stainless steel1.4305-not hardened43/4-1003094-9434152.8621012M81040yes0.0850

34.43 €

1 4 Days Stainless steel1.4305-not hardened43/4-1603094-9439152.8661212M81242yes0.9828

39.11 €

1 4 Days Stainless steel1.4305-not hardened51-803094-9546203.2801614M101650yes0.1476

17.91 €

1 4 Days Stainless steel1.4305-not hardened91/4-2803094-99104.50.82433.5M23.517yes0.0026

9.72 €

1 4 Days Steel-5.8hardened21/2-1303094-921461.84268M6628no0.0192

10.46 €

1 4 Days Steel-5.8hardened35/8-1103094-9335152.356812M8836no0.0485

16.38 €

1 4 Days Steel-5.8hardened43/4-1003094-9434152.8621012M81040no0.0886

18.04 €

1 4 Days Steel-5.8hardened43/4-1603094-9439152.8661212M81242no0.0882

20.47 €

1 4 Days Steel-5.8hardened51-803094-9546203.2801614M101650no0.1458

9.98 €

1 4 Days Steel-5.8hardened91/4-2803094-99104.50.82433.5M23.517no0.0026

Loading...

  1. 1

Basic information

Form J Locknut without locknut Version 2 with threaded pin
Version 1 without locking slot Item Indexing Plunger Product type without collar
RoHS yes

Tech Support