Cam-action indexing plunger smooth version, form F with grip cap, steel (03099)

Cam-action indexing plunger smooth version, form F with grip cap, steel (03099)
· Turning the grip through 180° retracts the indexing pin.

· Optionally available with coloured plastic grip caps

· Smooth sleeve, Connecting option via adapter sleeve

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-10-090410
03099-10-09041016
03099-10-0904102
03099-10-09041084
03099-10-09041086
03099-10-09041087
03099-10-09041088
03099-10-090510
03099-10-090512
03099-10-09051016
03099-10-0905102
03099-10-09051084
03099-10-09051086
03099-10-09051087
03099-10-09051088
03099-10-09051216
03099-10-0905122
03099-10-09051284
03099-10-09051286
03099-10-09051287
03099-10-09051288
03099-10-090610
03099-10-090612
03099-10-090616
03099-10-09061016
03099-10-0906102
03099-10-09061084
03099-10-09061086
03099-10-09061087
03099-10-09061088
03099-10-09061216
03099-10-0906122
03099-10-09061284
03099-10-09061286
03099-10-09061287
03099-10-09061288
03099-10-09061616
03099-10-0906162
03099-10-09061684
03099-10-09061686
03099-10-09061687
03099-10-09061688
03099-10-090812
03099-10-090816
03099-10-090820
03099-10-09081216
03099-10-0908122
03099-10-09081284
03099-10-09081286
03099-10-09081287
03099-10-09081288
03099-10-09081616
03099-10-0908162
03099-10-09081684
03099-10-09081686
03099-10-09081687
03099-10-09081688
03099-10-09082016
03099-10-0908202
03099-10-09082084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

15.37 €

1 4 Days black grey RAL 702114810110.939.564.9426.30.0200

15.37 €

1 4 Days colza yellow RAL 102114810110.939.564.9426.30.0200

15.37 €

1 4 Days orange RAL 200414810110.939.564.9426.30.0200

15.37 €

1 4 Days traffic red RAL 302014810110.939.564.9426.30.0200

15.37 €

1 4 Days signal green RAL 603214810110.939.564.9426.30.0200

15.37 €

1 4 Days traffic blue RAL 501714810110.939.564.9426.30.0200

15.37 €

1 4 Days light grey RAL 703514810110.939.564.9426.30.0200

15.37 €

1 4 Days black grey RAL 7021148101.310.939.564.9526.30.0200

15.69 €

1 4 Days black grey RAL 7021148121.312.948.485.7531.10.0330

15.37 €

1 4 Days colza yellow RAL 1021148101.310.939.564.9526.30.0200

15.37 €

1 4 Days orange RAL 2004148101.310.939.564.9526.30.0200

15.37 €

1 4 Days traffic red RAL 3020148101.310.939.564.9526.30.0200

15.37 €

1 4 Days signal green RAL 6032148101.310.939.564.9526.30.0200

15.37 €

1 4 Days traffic blue RAL 5017148101.310.939.564.9526.30.0200

15.37 €

1 4 Days light grey RAL 7035148101.310.939.564.9526.30.0200

15.69 €

1 4 Days colza yellow RAL 1021148121.312.948.485.7531.10.0330

15.69 €

1 4 Days orange RAL 2004148121.312.948.485.7531.10.0330

15.69 €

1 4 Days traffic red RAL 3020148121.312.948.485.7531.10.0330

15.69 €

1 4 Days signal green RAL 6032148121.312.948.485.7531.10.0330

15.69 €

1 4 Days traffic blue RAL 5017148121.312.948.485.7531.10.0330

15.69 €

1 4 Days light grey RAL 7035148121.312.948.485.7531.10.0330

15.37 €

1 4 Days black grey RAL 7021148101.810.939.564.9626.30.0210

15.69 €

1 4 Days black grey RAL 7021148121.812.948.485.7631.10.0340

18.56 €

1 4 Days black grey RAL 70213515161.816.662.3107641.50.0790

15.37 €

1 4 Days colza yellow RAL 1021148101.810.939.564.9626.30.0210

15.37 €

1 4 Days orange RAL 2004148101.810.939.564.9626.30.0210

15.37 €

1 4 Days traffic red RAL 3020148101.810.939.564.9626.30.0210

15.37 €

1 4 Days signal green RAL 6032148101.810.939.564.9626.30.0210

15.37 €

1 4 Days traffic blue RAL 5017148101.810.939.564.9626.30.0210

15.37 €

1 4 Days light grey RAL 7035148101.810.939.564.9626.30.0210

15.69 €

1 4 Days colza yellow RAL 1021148121.812.948.485.7631.10.0340

15.69 €

1 4 Days orange RAL 2004148121.812.948.485.7631.10.0340

15.69 €

1 4 Days traffic red RAL 3020148121.812.948.485.7631.10.0340

15.69 €

1 4 Days signal green RAL 6032148121.812.948.485.7631.10.0340

15.69 €

1 4 Days traffic blue RAL 5017148121.812.948.485.7631.10.0340

15.69 €

1 4 Days light grey RAL 7035148121.812.948.485.7631.10.0340

18.56 €

1 4 Days colza yellow RAL 10213515161.816.662.3107641.50.0790

18.56 €

1 4 Days orange RAL 20043515161.816.662.3107641.50.0790

18.56 €

1 4 Days traffic red RAL 30203515161.816.662.3107641.50.0790

18.56 €

1 4 Days signal green RAL 60323515161.816.662.3107641.50.0790

18.56 €

1 4 Days traffic blue RAL 50173515161.816.662.3107641.50.0790

18.56 €

1 4 Days light grey RAL 70353515161.816.662.3107641.50.0790

15.69 €

1 4 Days black grey RAL 7021148122.312.948.485.7831.10.0350

18.56 €

1 4 Days black grey RAL 70213515162.316.662.3107841.50.0800

21.51 €

1 4 Days black grey RAL 70216020202.320.572.3128.5851.30.1470

15.69 €

1 4 Days colza yellow RAL 1021148122.312.948.485.7831.10.0350

15.69 €

1 4 Days orange RAL 2004148122.312.948.485.7831.10.0350

15.69 €

1 4 Days traffic red RAL 3020148122.312.948.485.7831.10.0350

15.69 €

1 4 Days signal green RAL 6032148122.312.948.485.7831.10.0350

15.69 €

1 4 Days traffic blue RAL 5017148122.312.948.485.7831.10.0350

15.69 €

1 4 Days light grey RAL 7035148122.312.948.485.7831.10.0350

18.56 €

1 4 Days colza yellow RAL 10213515162.316.662.3107841.50.0800

18.56 €

1 4 Days orange RAL 20043515162.316.662.3107841.50.0800

18.56 €

1 4 Days traffic red RAL 30203515162.316.662.3107841.50.0800

18.56 €

1 4 Days signal green RAL 60323515162.316.662.3107841.50.0800

18.56 €

1 4 Days traffic blue RAL 50173515162.316.662.3107841.50.0800

18.56 €

1 4 Days light grey RAL 70353515162.316.662.3107841.50.0800

21.51 €

1 4 Days colza yellow RAL 10216020202.320.572.3128.5851.30.1470

21.51 €

1 4 Days orange RAL 20046020202.320.572.3128.5851.30.1470

21.51 €

1 4 Days traffic red RAL 30206020202.320.572.3128.5851.30.1470

Loading...

Basic information

Main material Steel Surface finish body black oxidised Component material Thermoplastic
Form F Version 1 smooth version Item Cam-Action Indexing Plungers
Form definition with smooth sleeve and cap RoHS yes PL Edelstahl no

Tech Support