Cam-action indexing plunger with stop, form D with threaded sleeve/nut/cap, steel (03099)

Cam-action indexing plunger with stop, form D with threaded sleeve/nut/cap, steel (03099)
· Turning the grip through 180° retracts the indexing pin.

· 180° stop with rotation in one direction.

· Optionally available with coloured plastic grip caps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-22-1070410
03099-22-10704102
03099-22-107041016
03099-22-107041084
03099-22-107041086
03099-22-107041087
03099-22-107041088
03099-22-1070510
03099-22-1070512
03099-22-10705102
03099-22-107051016
03099-22-10705122
03099-22-107051084
03099-22-107051086
03099-22-107051087
03099-22-107051088
03099-22-107051216
03099-22-107051284
03099-22-107051286
03099-22-107051287
03099-22-107051288
03099-22-1070610
03099-22-1070612
03099-22-10706102
03099-22-1070616
03099-22-107061016
03099-22-10706122
03099-22-10706162
03099-22-107061084
03099-22-107061086
03099-22-107061087
03099-22-107061088
03099-22-107061216
03099-22-107061284
03099-22-107061286
03099-22-107061287
03099-22-107061288
03099-22-107061616
03099-22-107061684
03099-22-107061686
03099-22-107061687
03099-22-107061688
03099-22-1070812
03099-22-1070816
03099-22-10708122
03099-22-10708162
03099-22-107081216
03099-22-107081284
03099-22-107081286
03099-22-107081287
03099-22-107081288
03099-22-107081616
03099-22-107081684
03099-22-107081686
03099-22-107081687
03099-22-107081688
03099-22-10708201
03099-22-1070820116
03099-22-107082012
03099-22-1070820184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

18.31 €

1 4 Days black grey RAL 7021left148M1011010151710.939.564.9426.30.0190

18.31 €

1 4 Days orange RAL 2004left148M1011010151710.939.564.9426.30.0190

18.31 €

1 4 Days colza yellow RAL 1021left148M1011010151710.939.564.9426.30.0190

18.31 €

1 4 Days traffic red RAL 3020left148M1011010151710.939.564.9426.30.0190

18.31 €

1 4 Days signal green RAL 6032left148M1011010151710.939.564.9426.30.0190

18.31 €

1 4 Days traffic blue RAL 5017left148M1011010151710.939.564.9426.30.0190

18.31 €

1 4 Days light grey RAL 7035left148M1011010151710.939.564.9426.30.0190

18.31 €

1 4 Days black grey RAL 7021left148M101.31010151710.939.564.9526.30.0190

18.69 €

1 4 Days black grey RAL 7021left155M121.31212191912.948.485.7531.10.0310

18.31 €

1 4 Days orange RAL 2004left148M101.31010151710.939.564.9526.30.0190

18.31 €

1 4 Days colza yellow RAL 1021left148M101.31010151710.939.564.9526.30.0190

18.69 €

1 4 Days orange RAL 2004left155M121.31212191912.948.485.7531.10.0310

18.31 €

1 4 Days traffic red RAL 3020left148M101.31010151710.939.564.9526.30.0190

18.31 €

1 4 Days signal green RAL 6032left148M101.31010151710.939.564.9526.30.0190

18.31 €

1 4 Days traffic blue RAL 5017left148M101.31010151710.939.564.9526.30.0190

18.31 €

1 4 Days light grey RAL 7035left148M101.31010151710.939.564.9526.30.0190

18.69 €

1 4 Days colza yellow RAL 1021left155M121.31212191912.948.485.7531.10.0310

18.69 €

1 4 Days traffic red RAL 3020left155M121.31212191912.948.485.7531.10.0310

18.69 €

1 4 Days signal green RAL 6032left155M121.31212191912.948.485.7531.10.0310

18.69 €

1 4 Days traffic blue RAL 5017left155M121.31212191912.948.485.7531.10.0310

18.69 €

1 4 Days light grey RAL 7035left155M121.31212191912.948.485.7531.10.0310

18.31 €

1 4 Days black grey RAL 7021left148M101.81010151710.939.564.9626.30.0190

18.69 €

1 4 Days black grey RAL 7021left155M121.81212191912.948.485.7631.10.0310

18.31 €

1 4 Days orange RAL 2004left148M101.81010151710.939.564.9626.30.0190

22.34 €

1 4 Days black grey RAL 7021left3515M161.81616262416.662.8107641.50.0740

18.31 €

1 4 Days colza yellow RAL 1021left148M101.81010151710.939.564.9626.30.0190

18.69 €

1 4 Days orange RAL 2004left155M121.81212191912.948.485.7631.10.0310

22.34 €

1 4 Days orange RAL 2004left3515M161.81616262416.662.8107641.50.0740

18.31 €

1 4 Days traffic red RAL 3020left148M101.81010151710.939.564.9626.30.0190

18.31 €

1 4 Days signal green RAL 6032left148M101.81010151710.939.564.9626.30.0190

18.31 €

1 4 Days traffic blue RAL 5017left148M101.81010151710.939.564.9626.30.0190

18.31 €

1 4 Days light grey RAL 7035left148M101.81010151710.939.564.9626.30.0190

18.69 €

1 4 Days colza yellow RAL 1021left155M121.81212191912.948.485.7631.10.0310

18.69 €

1 4 Days traffic red RAL 3020left155M121.81212191912.948.485.7631.10.0310

18.69 €

1 4 Days signal green RAL 6032left155M121.81212191912.948.485.7631.10.0310

18.69 €

1 4 Days traffic blue RAL 5017left155M121.81212191912.948.485.7631.10.0310

18.69 €

1 4 Days light grey RAL 7035left155M121.81212191912.948.485.7631.10.0310

22.34 €

1 4 Days colza yellow RAL 1021left3515M161.81616262416.662.8107641.50.0740

22.34 €

1 4 Days traffic red RAL 3020left3515M161.81616262416.662.8107641.50.0740

22.34 €

1 4 Days signal green RAL 6032left3515M161.81616262416.662.8107641.50.0740

22.34 €

1 4 Days traffic blue RAL 5017left3515M161.81616262416.662.8107641.50.0740

22.34 €

1 4 Days light grey RAL 7035left3515M161.81616262416.662.8107641.50.0740

18.69 €

1 4 Days black grey RAL 7021left155M122.31212191912.948.485.7831.10.0330

22.34 €

1 4 Days black grey RAL 7021left3515M162.31616262416.662.8107841.50.0760

18.69 €

1 4 Days orange RAL 2004left155M122.31212191912.948.485.7831.10.0330

22.34 €

1 4 Days orange RAL 2004left3515M162.31616262416.662.8107841.50.0760

18.69 €

1 4 Days colza yellow RAL 1021left155M122.31212191912.948.485.7831.10.0330

18.69 €

1 4 Days traffic red RAL 3020left155M122.31212191912.948.485.7831.10.0330

18.69 €

1 4 Days signal green RAL 6032left155M122.31212191912.948.485.7831.10.0330

18.69 €

1 4 Days traffic blue RAL 5017left155M122.31212191912.948.485.7831.10.0330

18.69 €

1 4 Days light grey RAL 7035left155M122.31212191912.948.485.7831.10.0330

22.34 €

1 4 Days colza yellow RAL 1021left3515M162.31616262416.662.8107841.50.0760

22.34 €

1 4 Days traffic red RAL 3020left3515M162.31616262416.662.8107841.50.0760

22.34 €

1 4 Days signal green RAL 6032left3515M162.31616262416.662.8107841.50.0760

22.34 €

1 4 Days traffic blue RAL 5017left3515M162.31616262416.662.8107841.50.0760

22.34 €

1 4 Days light grey RAL 7035left3515M162.31616262416.662.8107841.50.0760

25.52 €

1 4 Days black grey RAL 7021left6020M20x1.52.32020303020.572.3128.5851.30.1430

25.52 €

1 4 Days colza yellow RAL 1021left6020M20x1.52.32020303020.572.3128.5851.30.1430

25.52 €

1 4 Days orange RAL 2004left6020M20x1.52.32020303020.572.3128.5851.30.1430

25.52 €

1 4 Days traffic red RAL 3020left6020M20x1.52.32020303020.572.3128.5851.30.1430

Loading...

Basic information

Main material Steel Surface finish body black oxidised Component material Polypropylene
Form D Locknut with locknut Version 1 with stop
Item Cam-Action Indexing Plungers RoHS yes PL Edelstahl no

Tech Support