Cam-action indexing plunger, form D grip powder coated with nut, steel, inch (03099)

Cam-action indexing plunger, form D grip powder coated with nut, steel, inch (03099)
· Can be used for all types of locking and fixating

· The lock is released by turning the grip 180°

· Indexing notch for holding the position

· Indexing pin hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-0704A4
03099-0704AL
03099-0705A4
03099-0705A5
03099-0705AL
03099-0705AM
03099-0706A4
03099-0706A5
03099-0706A6
03099-0706AL
03099-0706AM
03099-0706AN
03099-0708A5
03099-0708A6
03099-0708A7
03099-0708AM
03099-0708AN
03099-0708AO
03099-0710A6
03099-0710A7
03099-0710AN
03099-0710AO
03099-0712A7
03099-0712AO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

19.80 €

1 4 Days 3/8-1614811020938634259/160.0178

19.80 €

1 4 Days 3/8-2414811020938634259/160.0185

19.80 €

1 4 Days 3/8-161481.31020938635259/160.0183

20.24 €

1 4 Days 1/2-131581.3122510.846.883.65303/40.0335

19.80 €

1 4 Days 3/8-241481.31020938635259/160.0188

20.24 €

1 4 Days 1/2-201581.3122510.846.883.65303/40.0354

19.80 €

1 4 Days 3/8-161481.81020938636259/160.0186

20.24 €

1 4 Days 1/2-131581.8122510.846.883.66303/40.0335

24.23 €

1 4 Days 5/8-1135151.8163214.460.4104.864015/160.0692

19.80 €

1 4 Days 3/8-241481.81020938636259/160.0192

20.24 €

1 4 Days 1/2-201581.8122510.846.883.66303/40.0358

24.23 €

1 4 Days 5/8-1835151.8163214.460.4104.864015/160.0703

20.24 €

1 4 Days 1/2-131582.3122510.846.883.68303/40.0325

24.23 €

1 4 Days 5/8-1135152.3163214.460.4104.884015/160.0721

27.64 €

1 4 Days 3/4-1060202.3203518701268501-1/80.1248

20.24 €

1 4 Days 1/2-201582.3122510.846.883.68303/40.0374

24.23 €

1 4 Days 5/8-1835152.3163214.460.4104.884015/160.0749

27.64 €

1 4 Days 3/4-1660202.3203518701268501-1/80.1281

24.23 €

1 4 Days 5/8-1135152.8163214.460.4104.8104015/160.0908

27.64 €

1 4 Days 3/4-1060202.82035187012610501-1/80.1265

24.23 €

1 4 Days 5/8-1835152.8163214.460.4104.810401-1/80.0771

27.64 €

1 4 Days 3/4-1660202.82035187012610501-1/80.1299

27.64 €

1 4 Days 3/4-10602032035187012612501-1/80.1294

27.64 €

1 4 Days 3/4-16602032035187012612501-1/80.1347

Loading...

  1. 1

Basic information

Main material Steel Form D Locknut with locknut
Item Cam-Action Indexing Plungers Form definition grip powder-coated with nut PL Edelstahl no

Tech Support