Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03089-18004AK |
03089-18105AL |
03089-18206A5 |
03089-18308A6 |
03089-18410A7 |
03089-8004AK |
03089-8105AL |
03089-8206A5 |
03089-8308A6 |
03089-8410A7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Travel S (mm) | Length L (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L1 (mm) | L2 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.67 € | 1 | 4 Days | Stainless Steel | 4 | 29.5 | 1.4305 | - | Not hardened | 0 | 4 | 5/16-24 | 18 | 1 | 6 | 6 | 10 | 1/2 | 12 | 6 | Yes | 0.0095 | ||
22.58 € | 1 | 4 Days | Stainless Steel | 5 | 34.5 | 1.4305 | - | Not hardened | 1 | 5 | 3/8-24 | 21 | 1.3 | 8 | 7 | 13 | 9/16 | 12 | 5 | Yes | 0.0130 | ||
26.54 € | 1 | 4 Days | Stainless Steel | 6 | 41.7 | 1.4305 | - | Not hardened | 2 | 6 | 1/2-13 | 25 | 1.8 | 10 | 8 | 14 | 3/4 | 14 | 6 | Yes | 0.0300 | ||
35.76 € | 1 | 4 Days | Stainless Steel | 8 | 54 | 1.4305 | - | Not hardened | 3 | 8 | 5/8-11 | 33 | 2.3 | 12 | 10 | 19 | 15/16 | 28 | 14 | Yes | 0.0670 | ||
66.79 € | 1 | 4 Days | Stainless Steel | 10 | 61 | 1.4305 | - | Not hardened | 4 | 10 | 3/4-10 | 33 | 2.8 | 15 | 12 | 22 | 1-1/8 | 32 | 15 | Yes | 0.1123 | ||
16.23 € | 1 | 4 Days | Steel | 4 | 29.5 | 1.4034 | 5.8 | Hardened | 0 | 4 | 5/16-24 | 18 | 1 | 6 | 6 | 10 | 1/2 | 12 | 6 | No | 0.0095 | ||
15.46 € | 1 | 4 Days | Steel | 5 | 34.5 | 1.4034 | 5.8 | Hardened | 1 | 5 | 3/8-24 | 21 | 1.3 | 8 | 7 | 13 | 9/16 | 12 | 5 | No | 0.0130 | ||
16.67 € | 1 | 4 Days | Steel | 6 | 41.7 | 1.4034 | 5.8 | Hardened | 2 | 6 | 1/2-13 | 25 | 1.8 | 10 | 8 | 14 | 3/4 | 14 | 6 | No | 0.0300 | ||
19.89 € | 1 | 4 Days | Steel | 8 | 54 | 1.4034 | 5.8 | Hardened | 3 | 8 | 5/8-11 | 33 | 2.3 | 12 | 10 | 19 | 15/16 | 28 | 14 | No | 0.0670 | ||
32.24 € | 1 | 4 Days | Steel | 10 | 61 | 1.4034 | 5.8 | Hardened | 4 | 10 | 3/4-10 | 33 | 2.8 | 15 | 12 | 22 | 1-1/8 | 32 | 15 | No | 0.1115 |
Loading...
Type | Standard Knob | Component material | Thermoplastic | Component colour | Black grey RAL 7021 |
---|---|---|---|---|---|
Item | Indexing plunger | Product type | Short version | Form | D |
Locknut | With locknut | Version 1 | With locking slot | RoHS | Yes |
Configure
Basic Attributes
Body Material
Travel S(mm)
Length L(mm)
Steel code
Grade
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L1(mm)
L2(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
PL Edelstahl
Filter by standard shipping days
Optional Attributes