Cam-action indexing plunger with stop, form B with threaded sleeve/nut, stainless steel (03099)

Cam-action indexing plunger with stop, form B with threaded sleeve/nut, stainless steel  (03099)
· Turning the grip through 180° retracts the indexing pin.

· 180° stop with rotation in one direction.

· Optionally available with coloured plastic grip caps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-22-11050410
03099-22-11050510
03099-22-11050512
03099-22-11050610
03099-22-11050612
03099-22-11050616
03099-22-11050812
03099-22-11050816
03099-22-110508201
03099-22-11051016
03099-22-110510201
03099-22-110512201
03099-22-21050410
03099-22-21050510
03099-22-21050512
03099-22-21050610
03099-22-21050612
03099-22-21050616
03099-22-21050812
03099-22-21050816
03099-22-210508201
03099-22-21051016
03099-22-210510201
03099-22-210512201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

22.31 €

1 4 Days left148M10110101517938.5634250.0190

22.31 €

1 4 Days left148M101.310101517938.5635250.0190

24.62 €

1 4 Days left155M121.31212191910.847.483.65300.0310

22.31 €

1 4 Days left148M101.810101517938.5636250.0190

24.62 €

1 4 Days left155M121.81212191910.847.483.66300.0310

27.64 €

1 4 Days left3515M161.81616262414.461.2104.86400.0740

24.62 €

1 4 Days left155M122.31212191910.847.483.68300.0330

27.64 €

1 4 Days left3515M162.31616262414.461.2104.88400.0760

34.36 €

1 4 Days left6020M20x1.52.32020303018711268500.1430

27.64 €

1 4 Days left3515M162.81616262414.461.2104.810400.0780

34.36 €

1 4 Days left6020M20x1.52.820203030187112610500.1430

34.36 €

1 4 Days left6020M20x1.5320203030187112612500.1480

22.31 €

1 4 Days right148M10110101517938.5634250.0190

22.31 €

1 4 Days right148M101.310101517938.5635250.0190

24.62 €

1 4 Days right155M121.31212191910.847.483.65300.0310

22.31 €

1 4 Days right148M101.810101517938.5636250.0190

24.62 €

1 4 Days right155M121.81212191910.847.483.66300.0310

27.64 €

1 4 Days right3515M161.81616262414.461.2104.86400.0740

24.62 €

1 4 Days right155M122.31212191910.847.483.68300.0330

27.64 €

1 4 Days right3515M162.31616262414.461.2104.88400.0760

34.36 €

1 4 Days right6020M20x1.52.32020303018711268500.1430

27.64 €

1 4 Days right3515M162.81616262414.461.2104.810400.0780

34.36 €

1 4 Days right6020M20x1.52.820203030187112610500.1430

34.36 €

1 4 Days right6020M20x1.5320203030187112612500.1480

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Form B
Locknut with locknut Version 1 with stop Item Cam-Action Indexing Plungers
Form definition with threaded sleeve and nut RoHS yes PL Edelstahl yes

Tech Support