Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut, inch (03099-11)

Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut, inch (03099-11)
· Turning the grip through 180° retracts the indexing pin.

· Mounted via the external thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-11-10504A4
03099-11-10504AL
03099-11-10505A4
03099-11-10505A5
03099-11-10505AL
03099-11-10505AM
03099-11-10506A4
03099-11-10506A5
03099-11-10506A6
03099-11-10506AL
03099-11-10506AM
03099-11-10506AN
03099-11-10508A5
03099-11-10508A6
03099-11-10508A7
03099-11-10508AM
03099-11-10508AN
03099-11-10508AO
03099-11-10510A6
03099-11-10510A7
03099-11-10510AN
03099-11-10510AO
03099-11-10512A7
03099-11-10512AO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1 D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

25.36 €

1 4 Days 9343/8-16101638.525209/161480.0159

25.36 €

1 4 Days 9343/8-24101638.525209/161480.0165

25.36 €

1 4 Days 9353/8-16101.3638.525209/161480.0162

27.93 €

1 4 Days 10.83.651/2-13121.3847.730253/41580.0313

25.36 €

1 4 Days 9353/8-24101.3638.525209/161480.0169

27.93 €

1 4 Days 10.83.651/2-20121.3847.730253/41580.0333

25.36 €

1 4 Days 9363/8-16101.8638.525209/161480.0211

27.93 €

1 4 Days 10.83.661/2-13121.8847.730253/41580.0319

31.37 €

1 4 Days 14.44.865/8-11161.81061.2403215/1635150.0900

25.36 €

1 4 Days 9363/8-24101.8638.525209/161480.0171

27.93 €

1 4 Days 10.83.661/2-20121.8847.730253/41580.0339

31.37 €

1 4 Days 14.44.865/8-18161.81061.2403215/1635150.0918

27.93 €

1 4 Days 10.83.681/2-13122.3847.730253/41580.0331

31.37 €

1 4 Days 14.44.885/8-11162.31061.2403215/1635150.0689

39.01 €

1 4 Days 18683/4-10202.3127150351-1/860200.1209

27.93 €

1 4 Days 10.83.681/2-20122.3847.730253/41580.0349

31.37 €

1 4 Days 14.44.885/8-18162.31061.2403215/1635150.0724

39.01 €

1 4 Days 18683/4-16202.3127150351-1/860200.1259

31.37 €

1 4 Days 14.44.8105/8-11162.81061.2403215/1635150.0711

39.01 €

1 4 Days 186103/4-10202.8127150351-1/860200.1230

31.37 €

1 4 Days 14.44.8105/8-18162.81061.2403215/1635150.0735

39.01 €

1 4 Days 186103/4-16202.8127150351-1/860200.1278

39.01 €

1 4 Days 186123/4-10203127150351-1/860200.1258

39.01 €

1 4 Days 186123/4-16203127150351-1/860200.1304

Loading...

  1. 1

Basic information

Type Lever Type Body Material Stainless Steel Surface finish body Bright
Item Cam-action indexing plungers Form B Form definition With threaded sleeve and nut
Locknut With locknut RoHS Yes PL Edelstahl Yes

Tech Support