Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23682-2020 |
23682-2520 |
23682-3225 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | D (mm) | D1 (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.10 € | 1 | 4 Days | 20 | 7.5 | 5 | 7 | 11 | 10 | 7 | 20 | 0.0186 | ||
8.82 € | 1 | 4 Days | 25 | 10 | 5 | 9 | 15 | 12 | 8.5 | 20 | 0.0264 | ||
10.03 € | 1 | 4 Days | 32 | 11 | 10 | 11 | 18 | 16 | 11.5 | 25 | 0.0576 |
Loading...
Main material | steel | Version 1 | DIN 9832 | Item | Retaining Clip |
---|---|---|---|---|---|
H2(mm) | 6.3 | RoHS | yes |
Configure