Base, double, aluminium (29205) (Part Numbers)

Base, double, aluminium (29205)
· For support of columns in four different sizes

· Machined contact faces with integrated mounting and centring holes

· Assembly of the elements with precise positioning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29205-2122
29205-2202
29205-2302
29205-2402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
A2
(mm)
B=Width
(mm)
D=internal diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Size T
(mm)
Weight (ERP)
(kg)

150.01 €

1 4 Days 22523030125.5357601280.1262

242.58 €

1 4 Days 30704040205.550158020100.2900

248.40 €

1 4 Days 40905050306.5501510030100.4202

254.22 €

1 4 Days 481086060408.5501512040100.5516

Loading...

  1. 1

Basic information

Main material aluminium Version 1 double Item Base
RoHS yes

Tech Support