Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29207-2122 |
29207-2202 |
29207-2302 |
29207-2402 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | A1 (mm) | A2 (mm) | B=Width (mm) | D=internal diameter (mm) | D1 (mm) | H=Height (mm) | L=Length (mm) | Size | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.67 € | 1 | 4 Days | 12 | - | 30 | 30 | 12 | 5 | 26 | 60 | 12 | 0.0905 | ||
235.79 € | 1 | 4 Days | 18 | - | 40 | 40 | 20 | 5 | 32 | 80 | 20 | 0.1700 | ||
242.58 € | 1 | 4 Days | 18 | 16 | 50 | 50 | 30 | 5 | 32 | 100 | 30 | 0.2540 | ||
246.45 € | 1 | 4 Days | 18 | 26 | 60 | 60 | 40 | 6 | 32 | 120 | 40 | 0.3550 |
Loading...
Main material | aluminium | Version 1 | double | Item | Column Clamp |
---|---|---|---|---|---|
RoHS | yes |
Configure
Basic Attributes
A(mm)
A1(mm)
A2(mm)
B=Width(mm)
D=internal diameter(mm)
D1(mm)
H=Height(mm)
L=Length(mm)
Size
Filter by standard shipping days
Optional Attributes