Configure
  • Thread M(mm)
  • H(mm)
  • D1(mm)
  • L1(mm)
  • L=Length(mm)
  • S(mm)
  • T1(mm)
  • Assembly key approx. weight
  • Loosening torque approx.(Nm)
  • N(mm)
  • Spring force initial pressure F1 approx.(N)
  • Spring force final pressure F2 approx.(N)
  • Tightening torque approx.(Nm)
  • Est. shipping days
    • All
    • Within 4 working days

Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock (03041)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Thread M

(mm)

H

(mm)

D1

(mm)

L1

(mm)

L=Length

(mm)

S

(mm)

T1

(mm)

Assembly key approx. weight

Loosening torque approx.

(Nm)

N

(mm)

Order No. assembly key

Spring force initial pressure F1 approx.

(N)

Spring force final pressure F2 approx.

(N)

Tightening torque approx.

(Nm)

Weight (ERP)

(kg)

Minimum order quantity
5
2.3
2.4
7
18
1.5
0.8
14
0.08
0.8
03040-905
11
29
0.12
0.0017
1 pieces
6
2.5
2.7
7
20
2
1
14
0.22
1
03040-906
14
37
0.45
0.0027
1 pieces
8
3
3.5
8
22
2.5
1.4
33
0.37
1.2
03040-908
22
65
1.05
0.0057
1 pieces
10
3
4
9
22
3
1.4
50
0.6
1.6
03040-910
19
70
1.3
0.0089
1 pieces
12
4
6
10
28
4
2
70
1.3
2
03040-912
25
85
2
0.0162
1 pieces
16
5
7.5
14
32
5
2.5
100
3
2.5
03040-916
60
150
3.9
0.0340
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3.31 €
( 3.94 € )
4 working days
3.46 €
( 4.12 € )
4 working days
4.02 €
( 4.78 € )
4 working days
4.37 €
( 5.20 € )
4 working days
7.00 €
( 8.33 € )
4 working days
9.66 €
( 11.50 € )
4 working days

More Information

Basic information

· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· ball point hardened

· with thread lock: safety against vibrations, reusable