Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03026-104 |
03026-105 |
03026-106 |
03026-108 |
03026-110 |
03026-112 |
03026-116 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread M (mm) | H (mm) | D1 (mm) | L1 (mm) | L=Length (mm) | Loosening torque approx. (Nm) | N (mm) | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | Tightening torque approx. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.47 € | 1 | 4 Days | 4 | 1.5 | 1.8 | 5 | 9 | 0.12 | 0.6 | 3 | 10 | 0.18 | 0.0004 | ||
4.54 € | 1 | 4 Days | 5 | 2 | 2.4 | 6 | 12 | 0.08 | 0.8 | 3 | 10 | 0.12 | 0.0010 | ||
4.54 € | 1 | 4 Days | 6 | 2 | 2.7 | 7 | 14 | 0.21 | 1 | 4 | 10 | 0.44 | 0.0017 | ||
5.66 € | 1 | 4 Days | 8 | 2 | 4 | 8 | 16 | 0.38 | 1.2 | 7 | 15 | 1.1 | 0.0036 | ||
6.38 € | 1 | 4 Days | 10 | 2.5 | 4.5 | 9 | 19 | 0.62 | 1.6 | 9 | 16 | 1.36 | 0.0065 | ||
10.01 € | 1 | 4 Days | 12 | 3.5 | 6 | 10 | 22 | 1.41 | 2 | 14 | 26 | 2.11 | 0.0110 | ||
14.01 € | 1 | 4 Days | 16 | 4.5 | 8.5 | 14 | 24 | 3.05 | 2.5 | 22 | 50 | 3.95 | 0.0219 |
Loading...
Tip Material | Stainless Steel | Body Material | Stainless Steel | Component material | Pin stainless steel |
---|---|---|---|---|---|
Item | Spring plunger | Version 1 | With thread lock | carrier form | Slot |
pin form | Thrust pin | pin material | Stainless steel | Spring strength | Light |
RoHS | Yes | PL Edelstahl | Yes |
Configure
Basic Attributes
Thread M(mm)
H(mm)
D1(mm)
L1(mm)
L=Length(mm)
Loosening torque approx.(Nm)
N(mm)
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
Tightening torque approx.(Nm)
Filter by standard shipping days
Optional Attributes