Configure
  • A(mm)
  • D(mm)
  • B hole for DIN 912 screw
  • E(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Risers Form M (01247-05)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

A

(mm)

D

(mm)

B hole for DIN 912 screw

C

E

(mm)

Weight (ERP)

(kg)

Minimum order quantity
25
12
M12
M12
25
1.1990
1 pieces
32
19
M12
M12
32
1.5350
1 pieces
40
27
M12
M12
30
1.9550
1 pieces
50
37
M12
M12
30
2.4300
1 pieces
25
8
M16
M16
25
1.0070
1 pieces
32
15
M16
M16
32
1.3100
1 pieces
40
23
M16
M16
35
1.6480
1 pieces
50
33
M16
M16
35
2.1040
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
208.13 €
( 247.67 € )
4 working days
214.47 €
( 255.22 € )
4 working days
225.81 €
( 268.71 € )
4 working days
230.90 €
( 274.77 € )
4 working days
208.13 €
( 247.67 € )
4 working days
214.47 €
( 255.22 € )
4 working days
220.76 €
( 262.70 € )
4 working days
235.88 €
( 280.70 € )
4 working days

More Information

Basic information

· For achieving a certain support height

· Ground support faces