Wire cables with end piece (03096-15)

Wire cables with end piece (03096-15)
· Wire cables with end piece for indexing plungers with remote actuation.

· Various lengths.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03096-15-10215X1200
03096-15-10215X3200
03096-15-10215X5200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight (ERP)
(kg)

5.08 €

1 4 Days 12000.0111

7.89 €

1 4 Days 32000.0355

14.05 €

1 4 Days 52000.0595

Loading...

  1. 1

Basic information

Type Auxiliary Part for Mounting Main material Stainless steel Item Wire cable
Version 1 With ball Steel code 1.4401 D=diameter(mm) 1.5
D1(mm) 5 RoHS Yes PL Edelstahl Yes

Tech Support